??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BUS M18M1-XA-03/025-S92G
HELP_VARIABLE
Company
Balluff
Description
Ultrasonic sensors
Bill of material
BALLUFF BUS M18M1-XA-03/025-S92G
VERF
Availability
Available
BC
Order code
BUS0024
TC
Product identifier
BUS M18M1-XA-03/025-S92G
PX
Product view
48918_03
TECH
Tech. Details
Tech. Detail
ICON
W
Weight
0.067 Kg
TRAFFIC
Customs number
90318020
BAD7921
Design of analog output
0 ... 10V
AAD2511
Material of the cable mantle
BAD8491
Height of sensor
mm
BAD8231
Width of sensor
mm
SYMBOL
DESCRIPT
Description
Style Housing = Ø 18 mm, Analog output = Analog, voltage 0…10 V, Connection = Connector, M12x1-Male, 5-pin, Housing material = Brass, nickel-plated PBT, Material sensing surface = PU foam/Epoxy resin/Glass, Range = 30...350 mm, Approval/Conformity = cULus, CE, WEEE, UKCA, Ambient temperature = -25...70 °C, IP rating = IP67, Repeat accuracy = ± 0.15 %FS, Operating voltage Ub = 15...30 VDC
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.